IESNA:LM-63-2002
[TEST]P1199495
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-927-U-RW
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5622
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
602.2 602.2 598.2 596.2 597.6 604.2 616.3 630.6 655.9 689.8
729.1 777 829 890.7 965.3 1050.6 1139.6 1220.2 1284.8 1334.5
1370.3 1379.2 1331.9 1223.1 1070.7 840.7 539.4 325.2 208.1 141.2
103.3 76.9 65.2 54.3 37.9 16.4 0
602.2 601.6 597.9 595.3 597.9 603.7 615.1 631.2 657 690.3
732.8 780.5 832.7 893 968.8 1048.3 1138.4 1219.4 1283.7 1335
1372.1 1382.4 1338.2 1232 1081.3 854.5 554 331.8 211.8 142.4
109.7 77.2 61.7 50.5 36.2 16.9 0
602.2 602.2 600.2 599.3 603.4 612.8 628.1 648.1 676 711.6
754.1 802 854.8 915.4 985.4 1067.2 1159.1 1247.2 1317.8 1371.8
1411.4 1429.8 1398.2 1302 1148.5 934.9 638.7 373.7 236.8 149
120.3 91.9 61.4 45.6 34.4 17.2 0
602.2 602.8 602.8 603.9 612 626.6 648.4 674.6 707.3 745.5
788.8 836.4 890.4 951 1019 1097.1 1187.8 1279.1 1362.6 1427.2
1472.8 1501.8 1499.5 1434.4 1292.8 1104.3 838.7 508.4 298.5 176.8
125.2 97.6 78.6 61.4 40.2 17.8 0
602.2 602.5 604.8 610.3 622 640.4 668.5 701 737.4 777
821.2 869.5 921.1 979.4 1044 1117.7 1199 1292.6 1389 1473.4
1536 1576.2 1600.8 1595.4 1518.5 1356 1139.3 832.7 470.8 266.4
151.3 107.9 81.2 55.4 31.6 13.2 0
602.2 602.5 608.2 618.9 634.1 655.6 686.3 721.1 760.4 802.3
845.3 890.4 939.5 994 1056 1125.2 1203.6 1287.4 1380.4 1476.6
1563.8 1629.3 1672.3 1701.9 1712.8 1662 1506.4 1271.9 928 527.3
263.5 140.4 87.5 53.7 27 9.5 0
602.2 603.9 612.6 627.2 645.8 669.4 697.5 731.7 769 808
847.9 890.1 935.5 985.7 1042 1106 1175.2 1251.5 1332.2 1414.5
1498.7 1584.2 1659.4 1717.7 1758.7 1793.7 1804.6 1712.2 1483.2 1093.9
626.9 265.2 118.5 51.4 24.7 9.5 0
602.2 604.8 615.7 635.8 660.5 685.5 712.7 739.4 766.1 796.3
830.1 866.3 907.1 950.7 1000.6 1056.9 1121.5 1190.1 1265.9 1343.1
1422.3 1498.4 1575.6 1649.6 1721.7 1786.8 1850.3 1920.6 1933.8 1750.7
1230 686.6 237.1 96.4 45.1 12.6 0
602.2 606.5 619.7 642.7 670.2 696.1 725.1 748.9 768.7 789.1
812.3 840.2 869.7 904.2 948.4 998.9 1057.2 1124.6 1193 1268.2
1345.9 1419.7 1494.1 1568.4 1636.7 1698.1 1763 1838.8 1930.7 1988.1
1675.5 1040.2 372.6 118.5 49.9 12.6 0
602.2 606.2 620.6 645 672.5 701.5 732 754.9 773.3 792.2
813.2 833.6 857.4 890.1 932.6 980.3 1037.1 1101.7 1169.1 1241.2
1315.5 1390.7 1464.2 1539.7 1608.9 1663.4 1714.5 1778.5 1844.3 1928.9
1701.3 1092.2 225.9 58.3 24.7 9.8 0
602.2 605.9 620.6 645.6 674.8 703.8 734.5 757.8 776.7 794.5
814.6 835.6 858.8 893.6 934.9 983.7 1043.7 1107.4 1174.6 1249.2
1324.7 1398.2 1472.5 1546.3 1614.9 1667.4 1720.5 1783.1 1843.7 1919.7
1638.7 974.2 170.8 49.7 21.8 7.2 0
